??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9340.430
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 65 A - with connection cables
Bill of material
9340.430
BEST
Model No.
9340.430
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-adaptors 65A, with AWG 6, W=55mm
BEZ2
Designation 2
3pol., with 1 support rail and support frame
B
Width
55 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.380 kg
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D