??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
9121.122
HELP_VARIABLE
Company
Rittal
Description
Wall mounting bracket
Bill of material
9121.122
BEST
Model No.
9121.122
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall mounting bracket
BEZ2
Designation 2
for GA enclosures
B
Width
172 mm
H
Height
20 mm
T
Depth
8 mm
VE
Packs of
2
GEW
Weight
0.230 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D