??
Catalog navigation
CAD model selection
Selectable products: 1
8886.000
HELP_VARIABLE
Company
Rittal
Description
VX Anreih-Schranksystem China - sheet steel
Bill of material
8886.000
BEST
Model No. SZ
8886.000
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
VX Baying enclosure system
BEZ2
Designation 2
sheet steel
BEZ3
Designation 3
single door
B
Width
800 mm
H
Height
1800 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1696 mm
GEW
116.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.