Catalog navigation
CAD model selection
Selectable products: 1
8800.754
Company
Rittal
Description
VX Cable duct - for mounting plate and enclosure section
Bill of material
8800.754
BEST
Model No.
8800.754
DETAIL
low
high
INFO
PDF catalog
PDF catalog
BEZ1
Designation 1
VX Cable duct
BEZ2
Designation 2
for mounting plate and enclosure section
B
Width
100.0 mm
H
Height
2000 mm
T
Depth
80 mm
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
GEW
Gewicht
23,58 kg
CNSETIM80
EC000012
CNSETIM90
EC000012
CNSECLASS60
27-40-07-03
UNSPSC
43-20-16-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D