??
Catalog navigation
CAD model selection
Selectable products: 1
8800.751
HELP_VARIABLE
Company
Rittal
Description
Cable channel - Cable channel for mounting plate
Bill of material
8800.751
BEST
Model No.
8800.751
DETAIL
BEZ1
Bezeichnung 1
Kabelkanal
BEZ2
Bezeichnung 2
für Montageplatte
B
Width
40 mm
INFO
PDF catalog
PDF catalog
VE
Packs of
12
SB
For enclosures width
2000 mm
L1
Length
2000 mm
CNSECLASS51
27-18-07-24
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
HH
40.000 mm
H1
30.000 mm
GEW
Gewicht
24.180 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.