??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 28, 2019. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
8702.060
HELP_VARIABLE
Company
Rittal
Description
Base/plinth trim panels, side stainless steel - for base/plinth components, front and rear
Bill of material
8702.060
BEST
Model No.
8702.060
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth trim panels, side
BEZ2
Designation 2
Stainless steel 1.4301
BEZ3
Designation 3
200 mm height
B
Width
mm
H
Height
200 mm
T
For enclosures depth
600 mm
GEW
Weight
4.500 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.