??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
8700.050
HELP_VARIABLE
Company
Rittal
Description
VX Side panel, screw-fastened - stainless steel
Bill of material
8700.050
BEST
Model No.
8700.050
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Side panel, screw-fastened
BEZ2
Designation 2
stainless steel
H
For enclosures Height
2000 mm
T
For enclosures depth
600 mm
GEW
Weight
23.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.