??
Catalog navigation
CAD model selection
Selectable products: 1
8619.780 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Punched section 14 x 39 mm - VX Punched section 14 x 39 mm
Bill of material
8619.780 (2)
BEST
Model No.
8619.780
DETAIL
BEZ1
Designation 1
Punched section 14 x 39 mm
B
Width
1275 mm
TB
For door width
1400 mm
GEW
Weight
2.700 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.