??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
8618.801
HELP_VARIABLE
Company
Rittal
Description
Section for cable entry, centre - for VX, VX SE
Bill of material
8618.801
BEST
Model No.
8618.801
INFOWWW
webseite
webseite
BEZ1
Designation 1
Section for cable entry, centre
BEZ2
Designation 2
for VX, VX SE
B
For enclosures width
800 mm
L1
Width
653 mm
GEW
Weight
0.280 kg
CNSECLASS51
27-18-06-22
CNSECLASS70
27-40-06-04
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D