??
Catalog navigation
Výběr CAD modelu
Available products: 1
8617.700 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Punched rail 18 x 38 mm - VX Punched rail 18 x 38 mm
Bill of material
8617.700 (2)
BEST
Model No. TS
8617.700
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Punched rail 18 x 38 mm
BT
For enclosure width/ depth
400 mm
GEW
Weight
1.620 kg
CNSECLASS51
27-18-91-32
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.