??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
8617.540
HELP_VARIABLE
Company
Rittal
Description
VX Partial mounting plate - VX Partial mounting plate
Bill of material
8617.540
BEST
Model No. TS
8617.540
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Partial mounting plate
BB
Width
499 mm
HH
Height
699 mm
SB
for enclosure width
600 mm
SH
for enclosure height
800 mm
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
GEW
Gewicht
9.220 kg
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.