??
Catalog navigation
Výběr CAD modelu
Available products: 1
8617.010 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Punched section 18 x 64 mm - VX Punched section 18 x 64 mm
Bill of material
8617.010 (2)
BEST
Model No.
8617.010
DETAIL
BEZ1
Designation 1
VX Punched section 18 x 64 mm
BEZ2
Designation 2
for outer mounting level
BT
For enclosure width/ depth
400 mm
BB
400 mm
H
For enclosures height
- mm
L
Length
325 mm
GEW
Weight
1.590 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.