??
Catalog navigation
CAD model selection
Selectable products: 1
8609.213
HELP_VARIABLE
Company
Rittal
Description
VX Divider panels - for module plates
Bill of material
8609.213
BEST
Model No.
8609.213
BEZ1
Designation 1
VX Divider panels for module plates
H
Height
2000 mm
T
Depth
600 mm
AB
Number of cutouts
10
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-21-02
CNSETIM40
EC002525
GEW
Gewicht
11.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.