??
Catalog navigation
CAD model selection
Selectable products: 1
8600.865 (2)
HELP_VARIABLE
Company
Rittal
Description
Cable chamber - for TS, SE
Bill of material
8600.865 (2)
BEST
Model No.
8600.865
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable chamber
BEZ2
Designation 2
for TS, SE
BEZ3
Designation 3
Sheet steel
B
Width
800 mm
H
Height
200 mm
T
Depth
600 mm
GEW
Weight
15.050 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.