??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
8185.245
HELP_VARIABLE
Company
Rittal
Description
VX Side panel, screw-fastened - sheet steel
Bill of material
8185.245
BEST
Model No.
8185.245
BEZ1
Designation 1
VX Side panel, screw-fastened
BEZ2
Designation 2
sheet steel
H
For enclosures Height
1800 mm
T
For enclosures depth
500 mm
VE
Packs of
2 pc(s).
GEW
Weight
22.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
情報
2D