??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
8084.000(2)
HELP_VARIABLE
Company
Rittal
Description
Baying enclosure system VX25, sheet steel
Bill of material
8084.000(2)
BEST
Model No. SZ
8084.000
DETAIL
Detail
BEZ1
Designation 1
VX Baying enclosure system
BEZ2
Designation 2
sheet steel
BEZ3
Designation 3
single door
B
Width
1000 mm
H
Height
1800 mm
T
Depth
400 mm
F
Mounting plate width
899 mm
G
Mounting plate height
1696 mm
GEW
133.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.