??
Catalog navigation
CAD model selection
Selectable products: 1
7986.035(1)
HELP_VARIABLE
Company
Rittal
Description
Fan mounting plate - for TS
Bill of material
7986.035(1)
BEST
Model No.
7986.035
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fan mounting plate for TS 8
B
For enclosures Width
800 mm
T
For enclosures Height
600 mm
AL
Number of fans
2 St.
MAL
Max. Number of fans
6 St.
GEW
Weight
5.040 kg
CNSECLASS51
27-18-92-05
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.