??
Catalog navigation
CAD model selection
Selectable products: 1
7963.710(2)
HELP_VARIABLE
Company
Rittal
Description
Slide rails - for TS IT, TE
Bill of material
7963.710(2)
BEST
Model No.
7963.710
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Slide rails
BEZ2
Designation 2
for TS IT, TE
EA
Distance between levels
795 mm
B
Contact surface Width
85 mm
T
Contact surface Depth
724 mm
VE
Packs of
2 pc(s).
GEW
Weight
3.710 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.