??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jun 30, 2022.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7888.653
HELP_VARIABLE
Company
Rittal
Description
Side panels - for TE 8000
Bill of material
7888.653
BEST
Model No.
7888.653
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Side panels
BEZ2
Designation 2
for TE 8000
H
For enclosures Height
2000 mm
T
For enclosures depth
1000 mm
VE
Packs of
2 pc(s).
GEW
Weight
12.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
STATUSPIM
50
EOLDATE
30.06.2022
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.