??
Catalog navigation
Výběr CAD modelu
Discontinued product
Product discontinued since 31. 7. 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Available products: 1
7859.050
HELP_VARIABLE
Company
Rittal
Description
PSM busbars - Power System Modul
Bill of material
7859.050
BEST
Model No.
7859.050
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
PSM busbar with measurement of voltage, current and power
BEZ2
Designation 2
2x feed, 3 phase, 16A
BEZ3
Designation 3
6x module slots
SH
for enclosure height from
2000 mm
GEW
Weight
4.620 kg
CNSECLASS51
27-14-13-01
CNSECLASS70
27-37-13-06
CNSECLASS80
27-37-13-06
CNSETIM40
EC000215
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.