??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7858.160(325)
HELP_VARIABLE
Company
Rittal
Description
Cable clamp rails, depth-variable - for TS and between the mounting angles of the TS IT in the enclosure depth
Bill of material
7858.160(325)
BEST
Model No.
7858.160
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable clamp rails with T-heads for cable clamping
BEZ2
Designation 2
for TS and 19"-mounting
BEZ3
Designation 3
Variable mounting dimensions from 325 to 575 mm
L
Mounting dimensions
mm
Enter value for L
Mounting dimensions
mm
cm
inch
ft
VE
Packs of
4 pc(s).
GEW
Weight
1.104 kg
CNSECLASS51
27-18-06-21
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D