Catalog navigation
CAD model selection
Selectable products: 1
7856.170(2)
Company
Rittal
Description
PSM overvoltage protection - with adapter
Bill of material
7856.170(2)
BEST
Model No.
7856.170
INFO
PDF Catalog
PDF Catalog
DETAIL
low
middle
BEZ1
Designation 1
Overvoltage protection PSM
BEZ2
Designation 2
1x power supply, 3 phase, 16A
BEZ3
Designation 3
1x output, 3 phase, 16A
B
Width
267.2 mm
H
Height
47.3 mm
T
Depth
44.0 mm
GEW
Weight
0,82 kg
CNSECLASS70
27-14-26-04
CNSECLASS80
27-13-08-06
CNSETIM80
EC000942
CNSETIM90
EC000942
CNSECLASS60
27-14-26-04
UNSPSC
46-17-16-04
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D