??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7827.000
HELP_VARIABLE
Company
Rittal
Description
Depth stays as installation kit - for mounting angles, 482.6 mm (19'')
Bill of material
7827.000
BEST
Model No.
7827.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
DK-TS depth stay
B
For enclosures Width
800 mm
T
For enclosures Depth
1000 mm
A
Width
912 mm
B1
Width
925 mm
CNSECLASS51
27-18-09-46
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.