Catalog navigation
CAD model selection
Selectable products: 1
7826.750
Company
Rittal
Description
Vent cover - for closed racks
Bill of material
7826.750
BEST
Model No.
7826.750
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Vent cover
B
Width
450 mm
H
Height
144 mm
T
Depth
300 mm
GEW
Weight
0,96 kg
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM80
EC000331
CNSETIM90
EC000331
CNSECLASS60
27-18-92-72
UNSPSC
43-20-16-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D