??
Catalog navigation
Výběr CAD modelu
Available products: 1
7826.689
HELP_VARIABLE
Company
Rittal
Description
Roof plate, vented - for TS, TS IT
Bill of material
7826.689
BEST
Model No. SK
7826.689
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof plate, vented
BEZ2
Designation 2
for TS, TS IT
BEZ3
Designation 3
two-piece
B
For enclosures width
600 mm
T
For enclosures depth
800 mm
GEW
Weight
9.200 kg
CNSECLASS51
27-18-24-07
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D