??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
7643.350(2)
HELP_VARIABLE
Company
Rittal
Description
Wall-mounted enclosures AX IT - with 482.6 mm (19") mounting angles, depth-variable
Bill of material
7643.350(2)
BEST
Model No.
7643.350
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Wall-mounted enclosures AX IT
BEZ2
Designation 2
with 482.6 mm (19") mounting angles, depth-variable
BEZ3
Designation 3
sheet steel
B
Width
600 mm
H
Height
600 mm
T
Depth
350 mm
GEW
23.400 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
情報
2D