??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
7396.000 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - Data Rack
Bill of material
7396.000 (2)
BEST
Model No.
7396.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Data Rack
BEZ2
Designation 2
with one 19 " mounting level
B
Width
550 mm
H
Height
1721.8 mm
T1
Depth
750 mm
T2
Depth
150 - 350 mm
HE
36
GEW
Weight
18.600 kg
CNSECLASS51
27-18-06-01
CNSECLASS70
27-18-06-02
CNSECLASS80
27-18-06-02
CNSETIM40
EC002507
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
情報
2D