Catalog navigation
CAD model selection
Selectable products: 1
7158.100
Company
Rittal
Description
Cable management duct, horizontal - 482,6 mm (19˝)
Bill of material
7158.100
BEST
Model No.
7158.100
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Cable management duct, horizontal, 2U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with cable duct, with cover
HE
2
VE
Packs of
1 St.
GEW
Weight
1,762 kg
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM80
EC000322
CNSETIM90
EC000322
CNSECLASS60
27-40-06-04
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D