??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7158.035
HELP_VARIABLE
Company
Rittal
Description
Cable management panel, 2 U - 482,6 mm (19'')
Bill of material
7158.035
BEST
Model No.
7158.035
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management panel, 2U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with cable channel implementation, with flap, RAL 7035
HE
U
2
T
Bar depth
55 mm
VE
Packs of
1 pc(s).
GEW
Weight
1,746 kg
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM80
EC000322
CNSETIM90
EC000322
CNSECLASS60
27-40-06-04
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D