??
Catalog navigation
CAD model selection
Selectable products: 1
7030.282(2)
HELP_VARIABLE
Company
Rittal
Description
Glazed door VX IT - for Automatic Door Opening (ADO)
Bill of material
7030.282(2)
BEST
Model No.
7030.282
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX IT 2-piece sheet steel door ADO
BEZ2
Designation 2
with 2x single-pane safety glass
B
For enclosures Width
600 mm
H
For enclosures Height
2000 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.