??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jun 30, 2022.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7000.625
HELP_VARIABLE
Company
Rittal
Description
Component shelf, complete set, pull-out - 482.6 mm (19") system punchings
Bill of material
7000.625
BEST
Model No.
7000.625
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf, complete set, pull-out
BEZ2
Designation 2
482.6 mm (19") system punchings
BEZ3
Designation 3
Distance between levels 395 - 645 mm
BB
Load capacity (static)
50 kg area load
B
Width
482.6 mm
T
Depth
500 mm
VE
Packs of
1 pc(s).
GEW
Weight
4.770 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D