??
Catalog navigation
Výběr CAD modelu
Available products: 1
6730.310 (2)
HELP_VARIABLE
Company
Rittal
Description
TP partial mounting plate, locatable - TP partial mounting plate, locatable for TS
Bill of material
6730.310 (2)
BEST
Model No. TP
6730.310
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TP partial mounting plate, locatable
BEZ2
Designation 2
for TS, SE, TP
B
Width
200 mm
H
Height
437 mm
GEW
Weight
2.000 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D