??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
6700.600_(2)
HELP_VARIABLE
Company
Rittal
Description
Pedestals - TP TopConsole system
Bill of material
6700.600_(2)
BEST
Part number
6700.600
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TP TopConsole system
BEZ2
Designation 2
Pedestal
B
Width
600 mm
H
Height
675 mm
T
Depth
400 mm
TUER
Number of door (s) front / back
1
GEW
Weight
33.000 kg
CNSECLASS51
27-18-05-04
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.