??
Catalog navigation
CAD model selection
Selectable products: 1
6501.120
HELP_VARIABLE
Company
Rittal
Description
Angle coupling 90° CP 40, steel, for support arm connection ▭ 90 x 71 mm - Support arm system CP 40, steel
Bill of material
6501.120
BEST
Model No.
6501.120
W
Angle
°
INFOWWW
webseite
webseite
BEZ1
Designation 1
Angle coupling 90° CP 40, steel
BEZ2
Designation 2
for support arm connection 90 x 71 mm
GEW
Weight
1,584 kg
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM80
EC000882
CNSETIM90
EC000882
CNSECLASS60
27-18-92-61
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D