??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
6320.350
HELP_VARIABLE
Company
Rittal
Description
Operating housings AX with handle strips - Compact enclosures AX
Bill of material
6320.350
BEST
Model No.
6320.350
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
AX Command panels with handle strips
BEZ2
Designation 2
service access from the rear
B
Width
380 mm
H
Height
380 mm
T
Depth
210 mm
GEW
Weight
9.800 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D