??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
6106.500
HELP_VARIABLE
Company
Rittal
Description
Pedestal, open/pillar, small - Pedestal, open/pillar, small
Bill of material
6106.500
BEST
Model No.
6106.500
INFOWWW
webseite
webseite
BEZ1
Designation 1
Pedestal, open
B
Width
380 mm
H
Height
10 mm
T
Depth
380 mm
GH
Overall height
1095 mm
GEW
Weight
24.000 kg
CNSECLASS51
27-18-26-01
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
2D