??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
6106.200
HELP_VARIABLE
Company
Rittal
Description
Pedestal base plate - Pedestal, modular
Bill of material
6106.200
BEST
Model No.
6106.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Pedestal base plate
BEZ2
Designation 2
modular, for CP 60, large
BEZ3
Designation 3
stationary
B
Width
490 mm
H
Height
100 mm
T
Depth
600 mm
GEW
Weight
13.200 kg
CNSECLASS51
27-18-26-42
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.