??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
6028.540
HELP_VARIABLE
Company
Rittal
Description
Front panels - for Compact Panel
Bill of material
6028.540
BEST
Model No. SZ
6028.540
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front panels
BEZ2
Designation 2
for Compact Panel
B
Width
252 mm
H
Height
350 mm
GEW
Weight
0.820 kg
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-92-17
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.