Catalog navigation
CAD model selection
Selectable products: 1
6013.000
Company
Rittal
Description
Clipboard - Handles, external mounting accessories
Bill of material
6013.000
BEST
Model No. CP
6013.000 mm
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Clipboard
B
Width
225 mm
H
Height
315 mm
CNSECLASS70
27-18-92-90
CNSECLASS80
27-18-92-67
GEW
Gewicht
0,889 kg
CNSETIM80
EC000317
CNSETIM90
EC000317
CNSECLASS60
27-18-92-90
UNSPSC
31-26-15-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D