??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
5505.120
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - Glazed door, 19 "mounting profiles
Bill of material
5505.120
BEST
Model No.
5505.120
DETAIL
INFO
Discontinued in Europe
INFOWWW
webseite
webseite
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with glazed door, with 482.6 mm (19") mounting angles
B
Width
800 mm
H
Height
1800 mm
T
Depth
800 mm
HE
38
GEW
Weight
98.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.