??
Catalog navigation
CAD model selection
Selectable products: 1
5501.815
HELP_VARIABLE
Company
Rittal
Description
Air baffle plate - for TS IT
Bill of material
5501.815
BEST
Part Number
5501.815
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air baffle plate
BEZ2
Designation 2
for TS IT
B
Width
800 mm
H
Height
2000 mm
VE
Packs of
1 set
GEW
Weight
8.000 kg
CNSECLASS51
27-18-25-01
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D