??
Catalog navigation
CAD model selection
Selectable products: 1
5501.200(2)
HELP_VARIABLE
Company
Rittal
Description
Tubular door frame - for TS, TS IT, SE
Bill of material
5501.200(2)
BEST
Model No.
5501.200
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tubular door frame
BEZ2
Designation 2
for TS, TS IT, SE
B
For doors width
300 mm
H
For doors height
2000 mm
VE
Packs of
1 set
GEW
Weight
13.000 kg
CNSECLASS51
27-18-92-44
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D