??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
5308.113(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack standard - vented
Bill of material
5308.113(2)
BEST
Part number
5308.113
DETAIL
BEZ1
Designation 1
VX IT Rack standard RAL 7035
BEZ2
Designation 2
42 U vented
B
Width
600 mm
H
Height
2000 mm
T
Depth
1000 mm
HE
HE/U
42
GEW
Weight
0.0 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.