??
Catalog navigation
Výběr CAD modelu
Available products: 1
5302.124
HELP_VARIABLE
Company
Rittal
Description
Mounting angles additional fastening attachment - for VX IT 482.6 mm (19") mounting angles, standard
Bill of material
5302.124
BEST
Model No.
5302.124
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Mounting angles additional fastening attachment
BEZ2
Designation 2
for VX IT 482.6 mm (19") mounting angles, standard
B
To fit Width
800 mm
VE
Packs of
2 pc(s).
GEW
Weight
0.56 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D