??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
5302.033
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - for VX IT, 200 kg
Bill of material
5302.033
BEST
Model No.
5302.033
BEZ1
Designation 1
Slide rails, static installation VX IT
BEZ2
Designation 2
Distance between levels 620/645
BEZ3
Designation 3
200kg, 2U
L
Length
535 mm
VE
Packs of
2 pc(s).
GEW
Weight
2.180 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.