??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
5301.542(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT steel door, closed, one-piece - VX IT steel door, closed, one-piece
Bill of material
5301.542(2)
BEST
Model No.
5301.542
DETAIL
Detail
BEZ1
Designation 1
VX IT steel door, closed, one-piece, for WH: 800x2200 mm, RAL 7035, IP 55
B
For enclosures Width
800 mm
H
For enclosures Height
2200 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-22-03
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.