??
Catalog navigation
Výběr CAD modelu
Available products: 1
5301.540(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT steel door, closed, one-piece - VX IT steel door, closed, one-piece
Bill of material
5301.540(2)
BEST
Model No.
5301.540
DETAIL
Detail
BEZ1
Designation 1
VX IT steel door, closed, one-piece, for WH: 800x2000 mm, RAL 7035, IP 55
B
For enclosures Width
800 mm
H
For enclosures Height
2000 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-22-03
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.