??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
5301.450(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT Aluminium-steel door, ventilated - VX IT Aluminium-steel door, ventilated
Bill of material
5301.450(2)
BEST
Model No.
5301.450
DETAIL
Detail
BEZ1
Designation 1
VX IT Aluminium-steel door, ventilated
BEZ2
Designation 2
-
B
For enclosures Width
600 mm
H
For enclosures Height
2200 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.