??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
5301.437(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT sheet steel viewing door, divided - VX IT sheet steel viewing door, divided
Bill of material
5301.437(2)
BEST
Model No.
5301.437
DETAIL
Detail
BEZ1
Designation 1
VX IT sheet steel viewing door, RAL 7035
B
For enclosures Width
800 mm
H
For enclosures Height
2000 mm
GEW
Weight
33.200 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D