??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
5301.250
HELP_VARIABLE
Company
Rittal
Description
VX IT side panel, horizontal divided - VX IT side panel, horizontal divided
Bill of material
5301.250
BEST
Part Number
5301.250
BEZ1
Designation 1
VX IT side panel, horizontal divided
BEZ2
Designation 2
lockable, HxD 2000x1000 mm, RAL 7035
H
For enclosures Height
2000 mm
T
For enclosures depth
1000 mm
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
GEW
Gewicht
18.600 kg
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.